IESNA:LM-63-2002
[TEST]P1704730
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-32)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB3A-AMB-U-T2LG
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T2 LOW GLARE DISTRIBUTION
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6359.3
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
972.6 1005.5 1038.4 1029.5 972.6 796.0 712.2 727.2 781.1 861.9 960.6 1071.4 1200.0 1307.8 1427.5 1595.1 1885.4 2139.7 2439.0 
2702.3 2837.0 2756.2 2454.0 2097.8 1589.1 1274.9 954.6 628.5 454.9 314.2 215.5 149.6 113.7 65.8 23.9 3.0 0.0 
972.6 1005.5 1035.4 1029.5 972.6 790.1 709.3 724.2 775.1 855.9 957.6 1065.4 1182.1 1307.8 1415.5 1604.0 1864.4 2148.7 2430.0 
2705.3 2831.0 2750.2 2451.0 2070.9 1598.1 1286.8 987.6 637.4 472.8 323.2 227.4 152.6 122.7 68.8 26.9 6.0 0.0 
972.6 999.5 1032.5 1032.5 990.6 820.0 718.2 721.2 769.1 843.9 939.7 1047.4 1161.1 1283.8 1433.5 1550.2 1843.5 2094.8 2364.2 
2663.4 2863.9 2831.0 2615.6 2238.5 1786.6 1430.5 1173.1 900.8 637.4 448.9 299.3 200.5 146.6 83.8 32.9 6.0 0.0 
972.6 999.5 1032.5 1047.4 1026.5 891.8 736.2 727.2 754.1 829.0 912.8 1020.5 1137.2 1265.9 1403.5 1535.2 1741.7 2017.0 2304.3 
2594.6 2881.9 2962.7 2861.0 2552.7 2014.0 1511.3 1289.8 1086.3 876.8 673.3 451.9 302.3 185.5 92.8 35.9 3.0 0.0 
972.6 999.5 1038.4 1053.4 1062.4 987.6 826.0 751.1 763.1 814.0 897.8 1008.5 1128.2 1265.9 1421.5 1592.1 1747.7 1942.2 2205.6 
2492.9 2768.2 3010.6 3052.5 2911.8 2552.7 1840.5 1319.7 1086.3 879.8 721.2 544.7 353.1 242.4 143.6 53.9 6.0 0.0 
972.6 996.5 1035.4 1068.4 1095.3 1104.3 987.6 858.9 814.0 834.9 909.8 1008.5 1149.2 1304.8 1499.3 1696.8 1894.3 2058.9 2199.6 
2367.2 2594.6 2855.0 3154.2 3181.2 2938.8 2477.9 1556.2 897.8 610.5 442.9 326.2 239.4 158.6 80.8 26.9 3.0 0.0 
972.6 996.5 1032.5 1080.3 1128.2 1176.1 1188.1 1101.3 1002.5 960.6 1002.5 1098.3 1236.0 1430.5 1651.9 1870.4 2097.8 2253.4 2343.2 
2397.1 2430.0 2543.7 2765.2 3181.2 3567.2 3591.2 3363.7 2280.4 987.6 544.7 407.0 326.2 203.5 89.8 29.9 3.0 0.0 
972.6 990.6 1026.5 1077.3 1143.2 1215.0 1301.8 1379.6 1397.6 1364.6 1343.7 1382.6 1517.3 1699.8 1912.3 2154.7 2340.2 2468.9 2522.8 
2567.7 2627.5 2738.3 2869.9 3088.4 3489.4 4339.3 4524.9 3800.6 2786.1 1430.5 643.4 386.0 218.5 134.7 56.9 6.0 0.0 
972.6 984.6 1017.5 1071.4 1140.2 1221.0 1304.8 1385.6 1418.5 1406.5 1388.6 1424.5 1541.2 1726.7 1957.2 2175.6 2361.2 2486.9 2546.7 
2579.6 2648.5 2756.2 2893.9 3088.4 3504.4 4210.6 4527.8 3776.7 2723.3 1415.5 628.5 389.0 203.5 134.7 59.9 6.0 0.0 
972.6 990.6 1020.5 1071.4 1143.2 1233.0 1334.7 1460.4 1598.1 1762.7 1936.2 2103.8 2280.4 2445.0 2591.6 2747.2 2828.0 2872.9 2893.9 
2917.8 3007.6 3121.3 3217.1 3366.7 3321.8 3121.3 2627.5 1924.3 1331.7 640.4 371.1 269.3 161.6 104.7 53.9 6.0 0.0 
972.6 978.6 1011.5 1056.4 1128.2 1197.1 1292.8 1403.5 1541.2 1693.8 1879.4 2103.8 2346.2 2651.5 2941.8 3211.1 3414.6 3522.3 
3570.2 3597.1 3648.0 3719.8 3746.8 3764.7 3597.1 3342.8 2693.4 2017.0 1412.5 858.9 523.7 287.3 143.6 80.8 23.9 6.0 0.0 
972.6 975.6 1002.5 1047.4 1104.3 1173.1 1268.9 1364.6 1484.3 1616.0 1777.6 1945.2 2163.7 2427.0 2678.4 2896.9 3043.5 3106.3 3133.3 
3121.3 3160.2 3217.1 3303.9 3432.5 3420.6 3273.9 2675.4 2142.7 1556.2 960.6 586.6 290.3 146.6 68.8 20.9 3.0 0.0 
972.6 978.6 999.5 1032.5 1092.3 1149.2 1233.0 1307.8 1385.6 1478.4 1583.1 1690.8 1828.5 1981.1 2154.7 2277.4 2364.2 2388.1 2337.2 
2289.4 2250.5 2298.3 2385.1 2486.9 2534.8 2448.0 2082.9 1771.6 1197.1 628.5 398.0 275.3 155.6 89.8 32.9 3.0 0.0 
972.6 972.6 987.6 1008.5 1026.5 1023.5 1011.5 990.6 954.6 921.7 873.8 855.9 864.9 894.8 966.6 1023.5 1053.4 1062.4 1041.4 
1002.5 978.6 942.7 903.8 843.9 751.1 631.4 520.7 445.9 383.1 338.2 290.3 224.4 146.6 98.8 41.9 3.0 0.0 
972.6 966.6 963.6 930.7 849.9 772.1 721.2 688.3 682.3 688.3 694.3 700.3 712.2 727.2 766.1 811.0 867.9 909.8 915.7 
876.8 805.0 727.2 667.4 592.5 520.7 445.9 392.0 359.1 314.2 275.3 236.4 191.5 110.7 77.8 35.9 3.0 0.0 
972.6 966.6 933.7 805.0 691.3 649.4 658.4 682.3 703.3 715.2 709.3 688.3 667.4 646.4 646.4 670.3 706.3 721.2 715.2 
679.3 613.5 550.6 490.8 433.9 392.0 359.1 326.2 290.3 260.4 221.5 179.6 137.7 95.8 53.9 20.9 3.0 0.0 
972.6 957.6 870.9 697.3 628.5 649.4 688.3 718.2 739.2 745.2 730.2 703.3 670.3 637.4 619.5 610.5 607.5 595.5 574.6 
550.6 511.7 472.8 427.9 398.0 368.1 341.2 311.2 284.3 248.4 230.4 194.5 158.6 116.7 65.8 23.9 3.0 0.0 
972.6 954.6 814.0 640.4 625.5 673.3 712.2 745.2 769.1 769.1 757.1 733.2 694.3 658.4 625.5 595.5 565.6 538.7 511.7 
484.8 451.9 422.0 398.0 380.1 356.1 329.2 308.2 275.3 278.3 281.3 251.4 218.5 161.6 104.7 47.9 6.0 0.0 
972.6 951.7 754.1 613.5 637.4 691.3 739.2 772.1 787.1 787.1 778.1 757.1 727.2 685.3 637.4 595.5 553.6 508.7 478.8 
439.9 407.0 386.0 371.1 347.1 323.2 299.3 266.3 251.4 272.3 260.4 224.4 185.5 143.6 83.8 41.9 3.0 0.0 
972.6 948.7 730.2 604.5 649.4 703.3 748.2 781.1 799.0 805.0 796.0 784.1 757.1 712.2 649.4 592.5 535.7 481.8 445.9 
416.0 401.0 368.1 356.1 326.2 302.3 266.3 242.4 248.4 254.4 227.4 188.5 152.6 113.7 74.8 50.9 0.0 0.0 
972.6 948.7 715.2 604.5 652.4 712.2 757.1 787.1 805.0 811.0 811.0 802.0 778.1 727.2 655.4 589.5 520.7 469.8 425.0 
404.0 380.1 362.1 350.1 320.2 290.3 251.4 233.4 239.4 239.4 212.5 176.6 203.5 146.6 71.8 41.9 0.0 0.0 
972.6 945.7 712.2 607.5 652.4 706.3 754.1 787.1 802.0 814.0 811.0 808.0 784.1 736.2 667.4 598.5 526.7 472.8 419.0 
401.0 374.1 362.1 344.2 314.2 284.3 248.4 230.4 239.4 236.4 203.5 170.6 173.6 101.7 68.8 41.9 0.0 0.0 
